Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Power frequency:
Electrical data | Input
Input voltage AC:
Input voltage AC min.:
Input voltage AC max.:
Current input AC:
Max. inrush current:
Short-circuit current:
Electrical data | Output
Output voltage AC:
Output voltage adjustable:
Power rating AC max.:
Device protection | Electrical
Insulation test voltage input - output:
Mechanical data | Mounting data
Suitable for mounting type:
Mounting dimension a:
Mounting dimension b:
Mounting dimension c:
Height:
Width:
Depth:
Diameter bore:
Length bore:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Conformity
Product standard:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
Packaging unit:
customs tariff number:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 2000VA IN: 230VAC+/- 5% OUT: 230VAC
Weight: 24 kg
Art.No.: 6686070

Contact Us for Availability
Move
MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 2000VA IN: 230VAC+/- 5% OUT: 230VAC
Weight: 24 kg
Art.No.: 86070

Contact Us for Availability
50 ... 60 Hz
50 ... 60 Hz
230 V
230 V
218,5 V
218,5 V
241,5 V
241,5 V
9,2 A
9,2 A
142,2 A
142,2 A
334,8 A
334,8 A
230 V
230 V
no
no
2000 VA
2000 VA
4 kV
4 kV
Long-hole mounting
Long-hole mounting
200 mm
200 mm
174 mm
174 mm
9 mm
9 mm
170 mm
170 mm
195 mm
195 mm
250 mm
250 mm
9 mm
9 mm
14 mm
14 mm
-20 °C
-20 °C
40 °C
40 °C
-40 °C
-40 °C
80 °C
80 °C
EN 61558-1, EN 61558-2-4, EN 62041 category 0
EN 61558-1, EN 61558-2-4, EN 62041 category 0
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
EC002486
EC002486
4048879066327
4048879078832
1
1
85043200
85043200
-
* plus VAT, plus shipping