Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Input
Input voltage AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC:
Input voltage DC min.:
Input voltage DC max.:
Input current:
Electrical data | Output
Utilization category AC-12 (EN IEC 60947-5-1):
Utilization category AC-15 (EN IEC 60947-5-1):
Utilization category DC-13 (EN IEC 60947-5-1):
Switching frequency max.:
Power rating AC max.:
Power rating DC max.:
Switching voltage AC max.:
Switching voltage DC max.:
Switching current DC:
Switching current per signal output max.:
Switching current max.:
Diagnostics
Status indication LED:
Device protection
Condition lifetime:
Device protection | Electrical
Rated surge voltage:
Electrical lifetime:
Device protection | Mechanical
Mechanical endurance:
Mechanical data
Drop-out time max.:
Response time max.:
Bounce time max.:
Mechanical data | Material data
Material contact:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Connection data
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 4
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 5
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
MIRO 6.2 110V-1U-FK INPUT RELAY MIRO 6.2 110V-1U-FK INPUT RELAY
IN: 110 VACDC - OUT: 250 VAC/DC / 6 A
Weight: 0.035 kg
Art.No.: 6652031

Contact Us for Availability
Move
MIRO 6.2 110V-1U INPUT RELAY MIRO 6.2 110V-1U INPUT RELAY
IN: 110 VAC/DC - OUT: 250 VAC/DC / 6 A
Weight: 0.035 kg
Art.No.: 52031

Available
110 V
110 V
95 V
95 V
121 V
121 V
110 V
110 V
95 V
95 V
121 V
121 V
4 mA
4 mA
6 A @ 24, 6 A @ 110 V, 6 A @ 230 V
6 A @ 24, 6 A @ 110 V, 6 A @ 230 V
3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V
1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V
10 Hz
10 Hz
1500 VA
1500 VA
120 W
120 W
250 V
250 V
250 V
250 V
1 mA
1 mA
20 mA
20 mA
6 A
6 A
yellow
yellow
load-dependent
load-dependent
4 kV
4 kV
20000000 Cycles
20000000 Cycles
20000000 Cycles
20000000 Cycles
15 ms
15 ms
10 ms
10 ms
1,5 ms
1,5 ms
Ag Sn O2 hv
Ag Sn O2 hv
geschnappt
geschnappt
mounting rail, (EN 60715)
mounting rail, (EN 60715)
91 mm
91 mm
6,2 mm
6,2 mm
70 mm
71 mm
-25 °C
-20 °C
60 °C
55 °C
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
12
12
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
11
11
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
14
14
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
A 1
A 1
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
A 2
A 2
27371601
27371001
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
EC001437
EC001437
4048879022125
4048879027182
85364900
85364900
1
1
* plus VAT, plus shipping