Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data
Number of devices parallel connection max.:
Number of devices series connection max.:
Parallel connection:
Series connection:
Security level:
Electrical data | Supply
Power frequency:
Electrical data | Input
Fuse protection primary side internal:
Characteristic back-up fuse:
Input voltage 1 AC:
Input voltage 2 AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC min.:
Input voltage DC max.:
Input current at input voltage 1 AC:
Input current at input voltage 2 AC:
Inrush current max.:
External back-up fuse per phase max.:
Efficiency:
Electrical data | Output
Output voltage DC:
Output voltage DC min.:
Output voltage DC max.:
Output voltage adjustable:
Output current:
Mains failure bridging min.:
Mains failure bridging max.:
Ripple effective max.:
Spikes (s-s) max.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Overload protection output:
Short-circuit protection output:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Derating from:
Storage temperature min.:
Storage temperature max.:
Relative humidity min. (operation):
Relative humidity max. (operation):
Conformity
Product standard:
EMC:
Low Voltage Directive:
Connection data
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
Discontinued since 27 April 2020 Discontinued since 27 April 2020
Last order 30 November 2020
Weight: 0.408 kg
Art.No.: 87017

not available
Move
ECO-RAIL-2 POWER SUPPLY 1-PHASE, ECO-RAIL-2 POWER SUPPLY 1-PHASE,
IN: 90 ... 132 VAC / 173 … 264 VAC OUT: 24V/5ADC
Weight: 0.7 kg
Art.No.: 85133

Available
5
-
2
2
yes
no
yes
yes
SELV
-
50 ... 60 Hz
50 ... 60 Hz
-
5 A
-
Inertia
115 V
100 V
230 V
240 V
100 V
100 V
240 V
240 V
120 V
-
370 V
-
1,7 A
2,4 A
1 A
1,2 A
60 A
20 A @ 230 V
10 A
-
86 % @ 110 V AC, 88 % @ 230 V AC
87 % @ 115 V AC, 88 % @ 230 V AC
24 V
24 V
24 V
23 V
28 V
28 V
yes
yes
4,2 A
5 A
10 ms @ 115 V AC
-
25 ms @ 115 V AC
-
20 mV
10 mV
100 mV
50 mV
IP20
IP20
yes
yes
yes
yes
geschnappt
geschnappt
Mounting rail TH35, (EN 60715)
Mounting rail TH35, (EN 60715)
-
125 mm
-
50 mm
-
123 mm
0 °C
0 °C
50 °C
40 °C
50 °C
40 °C
-25 °C
-20 °C
85 °C
85 °C
20 %
20 %
90 % no condensation
90 % no condensation
IEC 61010-2-201
-
EN 55022 B, EN 61000-3-2
-
EN 61204-3
-
-
Spring clamp terminals FK
-
terminal
-
female
-
green
-
3
-
PE
-
N
-
L
-
Spring clamp terminals FK
-
terminal
-
female
-
green
-
4
-
-
-
-
-
+
-
+
27049002
27049002
-
27049002
27049002
27049002
27049002
27049002
27040701
27040701
-
27040701
-
27040701
-
27040701
EC002540
EC002540
1
1
4048879299930
4048879694476
85044095
85044083
-
-
-
-
* plus VAT, plus shipping