Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data
Number of devices parallel connection max.:
Number of devices series connection max.:
Parallel connection:
Series connection:
Security level:
Electrical data | Supply
Power frequency:
Electrical data | Input
Fuse protection primary side internal:
Characteristic back-up fuse:
Input voltage 1 AC:
Input voltage 2 AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC min.:
Input voltage DC max.:
Input current AC (3-phase):
Input current at input voltage 1 AC:
Input current at input voltage 2 AC:
Inrush current max.:
External back-up fuse per phase max.:
Phase number input:
Efficiency:
Electrical data | Output
Output voltage DC:
Output voltage DC min.:
Output voltage DC max.:
Output voltage adjustable:
Output current:
Duration Power Boost min.:
Mains failure bridging min.:
Power Boost:
Ripple effective max.:
Spikes (s-s) max.:
Installation | Connection
Connection:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Overload protection output:
Short-circuit protection output:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Derating from:
Storage temperature min.:
Storage temperature max.:
Relative humidity min. (operation):
Relative humidity max. (operation):
Conformity
Product standard:
EMC:
Low Voltage Directive:
Approvals
SEMI F47:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
PIN 6:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Move
Emparro Power Supply 3-PHASE Emparro Power Supply 3-PHASE
IN: 360 - 500VAC OUT: 24-28V/5ADC
Weight: 0.66 kg
Art.No.: 85690

Available
Move
EVOLUTION POWER SUPPLY 3-PHASE, EVOLUTION POWER SUPPLY 3-PHASE,
IN: 360-520VAC OUT: 22-28V/5ADC
Weight: 1.083 kg
Art.No.: 85000

Available
3
5
3
2
yes
yes
yes
yes
SELV
SELV
50 ... 60 Hz
50 ... 60 Hz
6,3 A
-
Inertia
-
360 V
-
500 V
-
324 V
324 V
572 V
572 V
450 V
480 V
745 V
745 V
-
0,45 A
0,45 A
-
0,3 A
-
9,5 A @ 500 V
10 A
-
10 A
3
3
92,5 % @ 3× 400 V AC, 91,8 % @ 3× 480 V AC
86 % @ 3× 360 V AC, 86 % @ 3× 520 V AC
24 V
24 V
24 V
22 V
28 V
28 V
yes
yes
6 A
5 A
5 s
4 s
25 ms @ 3× 360 V AC
30 ms @ 400 V AC
150 %
150 %
20 mV
50 mV
50 mV
100 mV
-
Screw terminals SK
IP20
IP20
yes
yes
yes
yes
geschnappt
geschnappt
Mounting rail TH35, (EN 60715)
Mounting rail TH35, (EN 60715)
143 mm
132 mm
50 mm
83 mm
143 mm
98 mm
-40 °C
-25 °C
70 °C
70 °C
45 °C
55 °C
-40 °C
-40 °C
85 °C
85 °C
5 %
5 %
95 % no condensation
95 % no condensation
-
-
-
-
-
-
compliant
compliant
Input
-
Output
-
Spring clamp terminals FK
-
terminal
-
female
-
green
-
4
-
PE
-
L 1
-
L 2
-
L 3
-
Spring clamp terminals FK
-
terminal
-
female
-
green
-
6
-
-
-
-
-
+
-
+
-
13
-
14
-
27049002
27049002
27049002
-
27049002
27049002
27049002
27049002
27040701
27040701
27040701
-
27040701
-
27040701
-
EC002540
EC002540
85044095
85044095
4048879538534
4048879000079
1
1
-
-
* plus VAT, plus shipping