Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529):
Mechanical data | Material data
Combustibility class (UL94):
Material gasket:
Material housing:
Mechanical data | Mounting data
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Move
MKDP 24/23 Cable entry plate MKDP 24/23 Cable entry plate
Product discontinued
Weight: 0.102 kg
Art.No.: 7000-90201-2423000

Available
Move
MODLINK MSDD CABLE ENTRY SYSTEM MODLINK MSDD CABLE ENTRY SYSTEM
KDP 24/23
Weight: 0.1 kg
Art.No.: 4000-70603-0240230

Available
IP66
IP65
V-0
-
TPE
-
PA
PA
147,5 mm
146 mm
59,5 mm
58 mm
25 mm
14 mm
-30 °C
-40 °C
100 °C
70 °C
27279221
27189217
-
27400604
27440104
27400604
27440104
27400604
27440102
27400604
27400569
27400604
27400569
27400604
27400569
27400604
EC001855
EC000211
4048879568586
4048879031653
39269097
39269097
1
1
* plus VAT, plus shipping