Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Cable length:
Side 1
Tightening torque:
Family construction form:
Thread:
Material:
Degree of protection (EN IEC 60529):
Side 2
Tightening torque:
Family construction form:
Thread:
suitable for corrugated tube (internal Ø):
Material:
Width across flats:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage DC:
Operating voltage DC min.:
Operating voltage DC max.:
Current operating per contact max.:
Current consumption max.:
Diagnostics
Status indication LED:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Material group (IEC 60664-1):
Mechanical data | Material data
Coating locking:
Color housing:
Material gasket:
Material housing:
Locking material:
Mechanical data | Mounting data
Mounting method:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Additional condition temperature range:
Cable data
Cable
Cable identification:
Cable Type:
Approval (cable):
Cable weight [g/m]:
Material wire:
Resistor (core):
Single wire Ø (core):
Construction (core):
Diameter (core):
AWG:
Material wire isolation:
Material property wire insulation:
Shore hardness wire isolation:
Wire-Ø incl. isolation:
Color/numbering of wires:
Stranding combination:
Shield:
Material jacket:
Material property (jacket):
Shore hardness jacket:
Outer-Ø (jacket):
Color jacket:
chemical resistance:
Nominal voltage:
Test voltage:
Current load capacity:
Temperature range (fixed):
Temperature range (mobile):
Bending radius (fixed):
Bending radius (dynamic):
No. of bending cycles (C-track):
Travel speed (C-track):
Acceleration (C-track):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Approvals
Certificates
Certificate
Move
M12 male 0° A-cod. / MSUD valve plug A-18mm M12 male 0° A-cod. / MSUD valve plug A-18mm
PUR 5x0.34 gy UL/CSA 4m
Weight: 0.239 kg
Art.No.: 7000-40931-2250400

not available
Move
M12 male 0° A-cod. / MSUD valve plug A-18mm M12 male 0° A-cod. / MSUD valve plug A-18mm
PUR 5x0.34 bk UL/CSA 5m
Weight: 0.279 kg
Art.No.: 7000-40931-6250500

not available
4 m
5 m
0,4 Nm
0,4 Nm
MSUD
MSUD
M3
M3
PUR
PUR
IP67
IP67
0,6 Nm
0,6 Nm
M12
M12
M12 x 1
M12 x 1
10 mm
10 mm
PBT
PBT
SW13
SW13
IP67
IP67
24 V
24 V
18 V
18 V
30 V
30 V
4 A
4 A
15 mA
15 mA
green, yellow
green, yellow
inserted, screwed
inserted, screwed
3
3
0,8 kV
0,8 kV
I
I
Nickeled
Nickeled
black
black
PUR
PUR
Plastic
Plastic
Zinc die-casting
Zinc die-casting
inserted, screwed
inserted, screwed
-25 °C
-25 °C
85 °C
85 °C
depending on cable quality
depending on cable quality
225
625
2 (PUR/PVC)
2 (PUR/PVC)
UL (AWM-Style 20549/1731), CSA; CE conform
UL (AWM-Style 20549/1731), CSA; CE conform
54,78 g
54,78 g
Cu wire, bare
Cu wire, bare
max. 57 Ω/km (20 °C)
max. 57 Ω/km (20 °C)
0.1 mm
0.1 mm
42× 0.1 mm (multi-strand wire class 6)
42× 0.1 mm (multi-strand wire class 6)
5× 0.34 mm²
5× 0.34 mm²
similar to AWG 22
similar to AWG 22
PVC
PVC
CFC-, cadmium-, silicone- and lead-free
CFC-, cadmium-, silicone- and lead-free
43 ±5 D
43 ±5 D
1.25 mm ±5%
1.25 mm ±5%
br, bk, bl, wh, gnye longitudinally striped
br, bk, bl, wh, gnye longitudinally striped
5 wires twisted around central filler
5 wires twisted around central filler
no
no
PUR/PVC
PUR/PVC
CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket)
80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket)
5.0 mm ±5%
5.0 mm ±5%
gray
black
good resistance to oil, gasoline and chemicals
good resistance to oil, gasoline and chemicals
UL 300 V AC
UL 300 V AC
2000 V AC
2000 V AC
to DIN VDE 0298-4
to DIN VDE 0298-4
-30...+80 °C
-30...+80 °C
-5...+80 °C
-5...+80 °C
10× outer Ø
10× outer Ø
15× outer Ø
15× outer Ø
max. 2 Mio. (25 °C)
max. 2 Mio. (25 °C)
max. 3.3 m/s
max. 3.3 m/s
max. 5 m/s²
max. 5 m/s²
27279218
27279218
27279218
27279218
27279218
27279218
27279218
27279218
27060312
27060312
27060312
27060312
27060312
27060312
27060312
27060312
EC001855
EC001855
1
1
85444290
85444290
4048879308939
4048879149907
* plus VAT, plus shipping