Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Cable length:
Side 1
Tightening torque:
Mounting method:
Family construction form:
Thread:
suitable for corrugated tube (internal Ø):
Coding:
Material:
No. of poles:
Width across flats:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Current operating per contact max.:
Installation | Connection
Mounting set:
Device protection | Electrical
Pollution Degree:
Rated surge voltage:
Material group (IEC 60664-1):
Mechanical data | Material data
Coating locking:
Coating of fitting:
Locking material:
Material screw connection:
Mechanical data | Mounting data
Mounting method:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Additional condition temperature range:
Cable data
Cable
Cable identification:
Cable Type:
Approval (cable):
Cable weight [g/m]:
Material wire:
Resistor (core):
Single wire Ø (core):
Construction (core):
Diameter (core):
AWG:
Material wire isolation:
Material property wire insulation:
Shore hardness wire isolation:
Wire-Ø incl. isolation:
Color/numbering of wires:
Stranding combination:
Shield:
Material jacket:
Material property (jacket):
Shore hardness jacket:
Outer-Ø (jacket):
Color jacket:
chemical resistance:
thermal resistance:
Nominal voltage:
Test voltage:
Current load capacity:
Temperature range (fixed):
Temperature range (mobile):
Bending radius (fixed):
Bending radius (dynamic):
No. of bending cycles (C-track):
Travel speed (C-track):
Acceleration (C-track):
Torsion stress:
No. of torsion cycles:
Torsion speed:
Classifications
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Move
M12 male 0° B-cod. with cable M12 male 0° B-cod. with cable
PUR 5x0.34 bk UL/CSA 2m
Weight: 0.123 kg
Art.No.: 7000-14321-6250200

not available
Move
M12 male 0° B-cod. with cable M12 male 0° B-cod. with cable
PUR 5x0.34 bk UL/CSA+drag ch. 2m
Weight: 0.096 kg
Art.No.: 7000-14321-6350200

Contact Us for Availability
2 m
-
0,6 Nm
0,6 Nm
inserted, screwed
inserted, screwed
M12
M12
M12 x 1
M12 x 1
10 mm
10 mm
B
B
PUR
PUR
5
5
SW13
SW13
IP67
IP67
125 V
125 V
125 V
125 V
4 A
4 A
M12 x 1
M12 x 1
3
3
1,5 kV
1,5 kV
I
I
Nickeled
-
nickel plated
nickel plated
Zinc die-casting
-
Zinc die-casting
Zinc die-casting
inserted, screwed, Shaking protection
inserted, screwed, Shaking protection
-25 °C
-25 °C
85 °C
85 °C
depending on cable quality
depending on cable quality
625
635
2 (PUR/PVC)
3 (PUR)
UL (AWM-Style 20549/1731), CSA; CE conform
cURus (AWM-Style 20549/10493); CE conform
54,78 g
41,8 g
Cu wire, bare
Cu wire, bare
max. 57 Ω/km (20 °C)
max. 57 Ω/km (20 °C)
0.1 mm
0.1 mm
42× 0.1 mm (multi-strand wire class 6)
42× 0.1 mm (multi-strand wire class 6)
5× 0.34 mm²
5× 0.34 mm²
similar to AWG 22
similar to AWG 22
PVC
PP
CFC-, cadmium-, silicone- and lead-free
CFC-, halogen-, cadmium-, silicone- and lead-free
43 ±5 D
70 ±5 D
1.25 mm ±5%
1.25 mm ±5%
br, bk, bl, wh, gnye longitudinally striped
br, bk, bl, wh, gnye longitudinally striped
5 wires twisted around central filler
5 wires twisted around central filler
no
no
PUR/PVC
PUR
CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket)
90 ±5 A
5.0 mm ±5%
4.8 mm ±5%
black
black
good resistance to oil, gasoline and chemicals
good resistance to oil, gasoline and chemicals (EN 60811-404)
-
flame-retardant according to UL 1581 Section 1090 (H), CSA FT2 / IEC 60332-2-2
UL 300 V AC
300 V AC
2000 V AC
2500 V AC
to DIN VDE 0298-4
to DIN VDE 0298-4
-30...+80 °C
-40...+80 °C, (+90 °C at max. 10 000 operating hours)
-5...+80 °C
-25...+80 °C, (+90 °C at max. 10 000 operating hours)
10× outer Ø
5× outer Ø
15× outer Ø
10× outer Ø
max. 2 Mio. (25 °C)
max. 10 Mio. (25 °C)
max. 3.3 m/s
max. 3 m/s
max. 5 m/s²
max. 10 m/s²
-
±180°/m
-
max. 2 Mio. (25 °C)
-
35 cycles/min
27279218
-
27279218
-
27279218
-
27060311
-
27060311
-
27060311
-
27060311
-
1
1
85444290
85444290
4048879850087
4065909049600
-
-
-
-
-
* plus VAT, plus shipping