Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Cable length:
Side 1
Tightening torque:
Mounting method:
Coating contact:
Family construction form:
Thread:
suitable for corrugated tube (internal Ø):
Coding:
Material contact:
Material:
Width across flats:
Degree of protection (EN IEC 60529):
Side 2
Stripping length (jacket):
Coating contact:
Electrical data | Supply
Operating voltage DC:
Operating voltage DC min.:
Operating voltage DC max.:
Operating voltage DC max. (UL-listed):
Current operating per contact max.:
Diagnostics
Status indication LED:
Installation | Connection
Stripping length (jacket):
Mounting set:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Material group (IEC 60664-1):
Mechanical data | Material data
Coating locking:
Coating of fitting:
Material gasket:
Locking material:
Material screw connection:
Mechanical data | Mounting data
Mounting method:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Additional condition temperature range:
Conformity
Product standard:
Cable data
Cable
Cable identification:
Cable Type:
Approval (cable):
Cable weight [g/m]:
Material wire:
Resistor (core):
Single wire Ø (core):
Construction (core):
Diameter (core):
AWG:
Material wire isolation:
Material property wire insulation:
Shore hardness wire isolation:
Wire-Ø incl. isolation:
Color/numbering of wires:
Stranding combination:
Shield:
Material jacket:
Material property (jacket):
Shore hardness jacket:
Outer-Ø (jacket):
Color jacket:
chemical resistance:
Nominal voltage:
Test voltage:
Current load capacity:
Temperature range (fixed):
Temperature range (mobile):
Bending radius (fixed):
Bending radius (dynamic):
No. of bending cycles (C-track):
Travel speed (C-track):
Acceleration (C-track):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Move
M12 female 90° A-cod. with cable LED M12 female 90° A-cod. with cable LED
PUR 3x0.34 gy UL/CSA 50m
Weight: 1.665 kg
Art.No.: 7000-12381-2235000

not available
Move
M12 female 90° A-cod. with cable LED M12 female 90° A-cod. with cable LED
PUR 3x0.34 gy UL/CSA+drag ch. 50m
Weight: 1.531 kg
Art.No.: 7000-12381-2335000

Contact Us for Availability
50 m
-
0,6 Nm
-
inserted, screwed
-
gold plated
-
M12
-
M12 x 1
-
10 mm
-
A
-
Copper alloy
-
PUR
-
SW13
-
IP65, IP66K, IP67
-
20 mm
-
gold plated
-
24 V
-
18 V
-
30 V
-
30 V
-
4 A
-
green, yellow
-
20 mm
-
M12 x 1
-
inserted, screwed
-
3
-
0,8 kV
-
I
-
Nickeled
-
nickel plated
-
FKM
-
Zinc die-casting
-
Zinc die-casting
-
inserted, screwed, Shaking protection
-
-25 °C
-
85 °C
-
depending on cable quality
-
DIN EN 61076-2-101 (M12)
-
223
-
2 (PUR/PVC)
-
UL (AWM-Style 20549/1731), CSA; CE conform
-
35,97 g
-
Cu wire, bare
-
max. 57 Ω/km (20 °C)
-
0.1 mm
-
42× 0.1 mm (multi-strand wire class 6)
-
3× 0.34 mm²
-
similar to AWG 22
-
PVC
-
CFC-, cadmium-, silicone- and lead-free
-
43 ±5 D
-
1.25 mm ±5%
-
br, bk, bl
-
3 wires twisted
-
no
-
PUR/PVC
-
CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
-
80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket)
-
4.3 mm ±5%
-
gray
-
good resistance to oil, gasoline and chemicals
-
UL 300 V AC
-
2000 V AC
-
to DIN VDE 0298-4
-
-30...+80 °C
-
-5...+80 °C
-
10× outer Ø
-
15× outer Ø
-
max. 2 Mio. (25 °C)
-
max. 3.3 m/s
-
max. 5 m/s²
-
27279218
-
27279218
-
27279218
-
27279218
-
27060311
-
27060311
-
27060311
-
27060311
-
EC001855
-
85444290
-
1
-
4048879402859
-
-
-
-
-
-
* plus VAT, plus shipping