Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Safety codes
DCavg STOP0 (EN ISO 13849-1):
DCavg STOP1 min. (EN ISO 13849-1):
Service life:
Category (EN ISO 13849-1):
Performance level (EN ISO 13849-1):
SIL (IEC 61508):
Electrical data | Supply
Power consumption max.:
Apparent power max.:
Electrical data | Input
Input voltage AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC:
Input voltage DC min.:
Input voltage DC max.:
Electrical data | Output
No. of auxiliary contacts:
No. of alarm outputs:
Number of safety contacts STOP0:
Number of safety contacts STOP1:
Utilization category AC-15 STOP0 (EN IEC 60947-5-1):
Utilization category DC-13 STOP0 (EN IEC 60947-5-1):
Utilization category DC-13 STOP1 (EN IEC 60947-5-1):
Auxiliary contacts:
Alarm outputs:
Switching voltage AC max.:
Switching voltage DC max.:
Switching current max.:
Switching capacity safety contacts STOP0:
Switching capacity safety contacts STOP1:
Safety contacts STOP0:
Safety contacts STOP1:
Total current STOP1:
Total current STOP0:
Device protection
Condition lifetime:
Device protection | Electrical
Electrical lifetime:
Device protection | Mechanical
Mechanical endurance:
Mechanical data | Material data
Material contact:
Material properties contact:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Derating from:
Storage temperature min.:
Storage temperature max.:
Connection data
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 4
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 5
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 6
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 7
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 8
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Move
MIRO SAFE+ T 2 24 MIRO SAFE+ T 2 24
24 VAC/DC - 3 N/O contact / 2 N/O contact delayed
Weight: 0.42 kg
Art.No.: 3000-33113-3020060

Available
Move
MIRO SAFE+ T 1 24 MIRO SAFE+ T 1 24
24 VAC/DC - 2 N/O contact / 1 N/O contact delayed
Weight: 0.23 kg
Art.No.: 3000-33113-3020065

Available
99 %
99 %
60 %
60 %
20 a
20 a
4 (STOP0); 3 (STOP1)
4 (STOP0); 3 (STOP1)
e (STOP0); d (STOP1)
e (STOP0); d (STOP1)
3 (STOP0); 2 (STOP1)
3 (STOP0); 2 (STOP1)
3,2 W
2,4 W
7,1 VA
5,9 VA
24 V
24 V
20,4 V
20,4 V
26,4 V
26,4 V
24 V
24 V
20,4 V
20,4 V
28,8 V
28,8 V
1
-
3
1
3
2
2
1
6 A @ 230 V
6 A @ 230 V
6 A @ 24 V
5 A @ 24 V
2 A @ 24 V
2 A @ 24 V
31-32
-
13-14, 23-24, 33-34
Y1
250 V
250 V
250 V
250 V
6 A
-
max. 250 V AC/8 A; min. 10 V AC/10 mA (resist./ind.), at suitable suppression
max. 250 V AC/8 A; min. 5 V AC/5 mA (resist./ind.), at suitable suppression
max. 250 V AC/6 A; min. 10 V AC/10 mA (resist./ind.), at suitable suppression
max. 250 V AC/6 A; min. 10 V AC/10 mA (resist./ind.), at suitable suppression
13-14, 23-24, 33-34
13-14, 23-24
47-48, 57-58
37-38
12 A
6 A
18 A
8 A
load-dependent
load-dependent
10000000 Cycles
10000000 Cycles
10000000 Cycles
10000000 Cycles
Ag Sn O
Ag Sn O
positively driven, self-cleaning
positively driven, self-cleaning
geschnappt
geschnappt
mounting rail, (EN 60715)
mounting rail, (EN 60715)
100 mm
100 mm
45 mm
22,5 mm
121 mm
121 mm
-25 °C
-25 °C
60 °C
60 °C
45 °C
-
-40 °C
-40 °C
85 °C
85 °C
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
black
black
4
4
14
38
24
24
34
14
62
X 2
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
black
black
4
4
48
X 3
58
S 22
X 3
S 21
Y 3
A 2
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
black
black
4
4
A 2
X 1
S 21
S 12
A 1.1
S 11
S 22
A 1
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
black
black
4
4
X 4
37
S 31
23
S 32
13
RT
Y 1
Spring clamp terminals FK
-
terminal
-
female
-
black
-
4
-
A 1
-
S 11
-
S 12
-
X 5
-
Spring clamp terminals FK
-
terminal
-
female
-
black
-
4
-
X 3
-
X 2
-
X 1
-
Y 2
-
Spring clamp terminals FK
-
terminal
-
female
-
black
-
4
-
13
-
23
-
33
-
61
-
Spring clamp terminals FK
-
terminal
-
female
-
black
-
4
-
47
-
57
-
S 32
-
Y 1
-
27371819
27371819
27371819
27371819
27371819
27371819
27371819
27371819
27371819
27371819
27371819
27371819
27371819
27371819
27371819
27371819
EC001449
EC001449
85364900
85364900
1
1
4048879367592
4048879367615
-
* plus VAT, plus shipping