Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Operating voltage DC:
Operating voltage UL1 DC:
Operating voltage UL1 DC min.:
Operating voltage UL1 DC max.:
Operating voltage UL2 DC:
Operating voltage UL2 DC min.:
Operating voltage UL2 DC max.:
Current consumption max.:
Total current UL1:
Total current UL2:
Electrical data | Input
Sensor current per input max.:
Type input:
Input filter time:
Input time filter min.:
Input time filter max.:
Input time filter parameterizable:
Electrical data | Output
Output current per pin max.:
Industrial communication | IO-Link
IO-Link type:
Port Class:
IO-Link revision ID:
IO-Link transmission rate:
IO-Link process data length input:
IO-Link process data length output:
IO-Link cycle time min.:
IO-Link revision compatibility:
Diagnostics
Actuator warning:
Diagnostic via LED:
IO-Link events:
Short circuit diagnosis:
LED display:
Status indication LED:
Overload diagnosis:
Device protection | Electrical
Installation height max. ASL:
Degree of protection (EN IEC 60529):
Overload resistant:
Short-circuit protected:
Galvanic separation US/UL1/UL2:
Mechanical data | Mounting data
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Conformity
Product standard:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 3:
Connection type 4:
Connection type 5:
Connection type 6:
Connection type 7:
Connection type 8:
Connection type 1
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Connection type 2
Family construction form:
Gender:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Connection type 3
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Connection type 4
Family construction form:
Gender:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Connection type 5
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Connection type 6
Family construction form:
Gender:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Connection type 7
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Connection type 8
Family construction form:
Gender:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Certificate
Move
MVP12-P6 DIO8 DIO8 8xM12A IOLA12 PL4 B0 MVP12-P6 DIO8 DIO8 8xM12A IOLA12 PL4 B0
IO-Link Class A Hub + Ext. power port
Weight: 0.2 kg
Art.No.: 59728

Contact Us for Availability
Move
MVP12-P6 DIO8 DIO8 8xM12A IOLA12 PL4 E0 MVP12-P6 DIO8 DIO8 8xM12A IOLA12 PL4 E0
IO-Link Class A Hub + Ext. power port
Weight: 0.2 kg
Art.No.: 59828

Available
24 V
24 V
24 V
24 V
18 V
18 V
30 V
30 V
24 V
24 V
18 V
18 V
30 V
30 V
75 mA
75 mA
6 A
6 A
6 A
6 A
0,5 A
0,5 A
Type 1, Type 3
Type 1, Type 3
1 ms
-
-
1 ms
-
10 ms
-
yes
12 × 2 A; 4 × 4 A
12 × 2 A; 4 × 4 A
Device
Device
A
A
V1.1.2
V1.1.2
COM3 (230.4 kbit/s)
COM3 (230.4 kbit/s)
2 Bytes
2 Bytes
2 Bytes
2 Bytes
1 ms
1 ms
V1.1.3
V1.1.3
yes
yes
per module and channel
per module and channel
No voltage, Undervoltage supply
No voltage, Undervoltage supply
yes
yes
Ethernet connection/data traffic
Ethernet connection/data traffic
green
green
yes
yes
3000 m
3000 m
IP68
IP68
yes
yes
yes
yes
yes
yes
2-hole screw mounting
2-hole screw mounting
126 mm
126 mm
50 mm
50 mm
34,5 mm
34,5 mm
-25 °C
-25 °C
70 °C
70 °C
-40 °C
-40 °C
85 °C
85 °C
EN 61131-2
EN 61131-2
X0-X3
X0-X3
X0-X3
X0-X3
X4-X7
X4-X7
X4-X7
X4-X7
XD1
XD1
XD1
XD1
XZ1
XZ1
XZ1
XZ1
M12
M12
female
female
black
black
A
A
5
5
24 V DC (UL 2)
24 V DC (UL 2)
DIO (UL 2)
DIO (UL 2)
0 V (UL 2)
0 V (UL 2)
DIO (UL 2)
DIO (UL 2)
PE
PE
M12
M12
female
female
A
A
5
5
24 V DC UL 2
24 V DC UL 2
DIO UL 2
DIO UL 2
0 V UL 2
0 V UL 2
DIO UL 2
DIO UL 2
PE
PE
M12
M12
female
female
black
black
A
A
5
5
24 V DC (UL 1)
24 V DC (UL 1)
DIO (UL 1)
DIO (UL 1)
0 V
0 V
DIO (UL 1)
DIO (UL 1)
PE
PE
M12
M12
female
female
A
A
5
5
24 V DC UL 1
24 V DC UL 1
DIO UL 1
DIO UL 1
0 V UL 1
0 V UL 1
DIO UL 1
DIO UL 1
PE
PE
M12
M12
male
male
black
black
L
L
5
5
24 V DC (UL 1)
24 V DC (UL 1)
0 V (UL 2)
0 V (UL 2)
0 V (UL 1)
0 V (UL 1)
24 V DC (UL 2)
24 V DC (UL 2)
n.c.
n.c.
M12
M12
male
male
L
L
5
5
24 V DC UL 1
24 V DC UL 1
0 V UL 2
0 V UL 2
0 V UL 1
0 V UL 1
24 V DC UL 2
24 V DC UL 2
n.c.
n.c.
M12
M12
male
male
black
black
A
A
5
5
24 V DC US (L +)
24 V DC US (L +)
n.c.
n.c.
0 V US (L -)
0 V US (L -)
C / Q / IO-Link
C / Q / IO-Link
n.c.
n.c.
M12
M12
male
male
A
A
5
5
24 V DC (US) (L +)
24 V DC (US) (L +)
n.c.
n.c.
0 V (US) (L -)
0 V (US) (L -)
C / Q / IO-Link
C / Q / IO-Link
n.c.
n.c.
4065909027936
4065909027943
85389099
85389099
1
1
* plus VAT, plus shipping