Set torque wrench for M12 Xtreme AF 14
Torque 0,6 Nm
Art.No.: | 7000-99107-0000000 |
Alternative product: | |
Weight: | 0.108 kg |
Country of origin: | DE |
Available
Description
Torque wrench set
M12 (0.6 Nm, SW14)
torque calibrated 0.6 Nm
M12 data connenctor moulded (Xtreme)
M12 (0.6 Nm, SW14)
torque calibrated 0.6 Nm
M12 data connenctor moulded (Xtreme)
Commercial data
ECLASS-6.0 | 21049190 |
---|---|
ECLASS-7.0 | 21049190 |
ECLASS-8.0 | 21049190 |
ECLASS-9.0 | 21049190 |
ECLASS-10.1 | 21040222 |
ECLASS-11.1 | 21040222 |
ECLASS-12.0 | 21040222 |
ETIM-5.0 | EC002132 |
customs tariff number | 82041100 |
GTIN | 4048879295659 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----