SCRJ POF male 0° crimp connection
2-pol., POF 1mm, 6,5 - 9,5mm
Art.No.: | 7000-99695-0000000 |
Weight: | 0.012 kg |
Country of origin: | DE |
Available
Description
Push Pull SCRJ POF male, field-wireable
Connection
Crimp
1 mm
AIDA conform
The resistance to aggressive media should be individually tested for your application. Further details on request.
Connection
Crimp
1 mm
AIDA conform
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Installation
Connection cross section max. | 1 mm² |
---|
Installation | Connection
Connection | Crimp |
---|---|
Family construction form | SCRJ |
Gender | male |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|
Mechanical data | Mounting data
Mounting method | Push Pull |
---|
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 70 °C |
Commercial data
ECLASS-6.0 | 27279220 |
---|---|
ECLASS-7.0 | 27440103 |
ECLASS-8.0 | 27440103 |
ECLASS-9.0 | 27440103 |
ECLASS-10.1 | 27440101 |
ECLASS-11.1 | 27440101 |
ECLASS-12.0 | 27440114 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879603652 |
Packaging unit | 1 |