Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
S-Switch 22 2NO 1x40SR M12(4)  69070
Product may differ from image

Last seen products

S-Switch 22 2NO 1x40SR M12(4)

Select switch 1x40° spring return

Art.No.: 69070
Weight: 0.017 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

S-Switch 22 2NO 2x40SR M12(4)
Select switch 1x40° spring return
Mounting hole 22,3 mm
Connection M12 (4-pin)
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Rated operating voltage AC-15 35 V
Rated operating voltage DC-13 35 V
Rated operating current 0,1 A
Electrical data | Input
Short-circuit current 1000 A
Electrical data | Output
Switching power max. 0,25 W
Voltage switching AC min. 1 V
Switching voltage AC max. 32 V
Switching voltage AC max. (UL 60947) 30 V
Voltage switching DC min. 1 V
Switching voltage DC max. 32 V
Switching voltage DC max. (UL 60947) 30 V
Switching current min. 1 mA
Switching current max. 100 mA
Installation | Connection
Family construction form M12
Installation | Pin assignment
Coding A
No. of poles 4
Device protection | Electrical
Installation height max. ASL 2000 m
Degree of protection front (EN IEC 60529) IP65
Degree of protection back (EN IEC 60529) IP65
Pollution Degree 2
Short circuit protective device (SCPD) fuse 250 V / 0.1 A / 1.5 kA gG quick
Rated insulation voltage 250 V
Overvoltage category (EN 60950-1) II
Device protection | Mechanical
Mechanical endurance 200000 Cycles
Mechanical endurance B10 250000 Cycles
UL enclosure type rating front side type 4X
Device protection | Media
Salt-spray resistance (IEC 60068-2-11) yes
Mechanical data
Can be illuminated no
Actuating function spring return
Color black
Color bezel white
Color collar black
Color front ring black
Shape collar round
Contact type 2 S
Mechanical data | Material data
Material housing Plastic
Material contact Gold
Mechanical data | Mounting data
Mounting method Threaded ring
Installation height 23,8 mm
Mounting depth 36,4 mm
Mounting hole 22,3 mm
Height 29,8 mm
Width 53,9 mm
Grid min. 30 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 85 °C
Derating from 40 °C
Storage temperature min. -40 °C
Storage temperature max. 90 °C
Relative humidity max. (operation) 93 %

Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 4
PIN 1 NO 1 2
PIN 2 NO 1
PIN 4 NO 2

ECLASS-6.1 27371243
ECLASS-7.0 27371243
ECLASS-8.0 27371243
ECLASS-9.0 27371243
ECLASS-10.1 27371243
ECLASS-11.1 27371243
ECLASS-12.0 27371243
ETIM-5.0 EC001029
customs tariff number 85365080
GTIN 4048879880763
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 69070_E172109-NKCR8_urc_z_a.pdf (A)
  • Approval: UL Registered US 69070_E172109-NKCR2_ur_z_a.pdf (A)
  • Certificate: TÜV  69070_B0318910008-17.09.2025_tuev_z_a.pdf (A)
  • Construction files: P8 69070_p8_2_10.zip (10)
  • Document: Product data 69070_pd_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 69070_03-12.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 69070_03-12.20_ce_z_a.pdf (A)

---- Marking Accessories ----
* plus VAT, plus shipping