Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
RMMDUE 11/230 V AC INPUT RELAY  51138
Product may differ from image

Last seen products

RMMDUE 11/230 V AC INPUT RELAY

IN: 230 VAC/DC - OUT: 250 VAC/DC / 5 A

Art.No.: 51138
Alternative product:   
Weight: 0.002 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

1 relay; 1 NO/NC contact
5 A
230 V AC
with minus plug link
Certificate
Certificate

Electrical data | Input
Input voltage AC 230 V
Input voltage AC min. 195 V
Input voltage AC max. 253 V
Input voltage DC 230 V
Input voltage DC min. 195 V
Input voltage DC max. 253 V
Input current 4,5 mA
Electrical data | Output
Utilization category AC-15 (EN IEC 60947-5-1) 4 A @ 24 V, 4 A @ 110 V, 4 A @ 230 V
Utilization category DC-13 (EN IEC 60947-5-1) 2 A @ 24 V, 0,25 A @ 110 V, 0,1 A @ 230 V
Switching frequency max. 15 Hz
Power rating AC max. 1500 VA
Power rating DC max. 180 W
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current DC 1 mA
Switching current max. 5 A
Switching capacity AC-12 (EN IEC 60947-5-1) 5 A (24/110/230 V AC)
Diagnostics
Status indication LED yellow
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Rated surge voltage 4 kV
Electrical lifetime 100000000 Cycles
Device protection | Mechanical
Mechanical endurance 100000000 Cycles
Mechanical data
Drop-out time max. 10 ms
Response time max. 10 ms
Bounce time max. 1 ms
Mechanical data | Material data
Material contact Ag Ni 0.15 hv, Ag hv
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 82 mm
Width 12 mm
Depth 68 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection types
Connection type 1 X1
Connection type 2 X2
Connection type 3 X3
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 A 2
PIN 2 A 1
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 12
PIN 2 14
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 11
PIN 2 11

ECLASS-6.0 27371001
ECLASS-6.1 27371601
ECLASS-7.0 27371601
ECLASS-8.0 27371601
ECLASS-9.0 27371601
ECLASS-10.1 27371601
ECLASS-11.1 27371601
ECLASS-12.0 27371601
ETIM-5.0 EC001437
customs tariff number 85364900
GTIN 4048879027748
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 51138_1196-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 51138_1196-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 51138_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Marking Accessories ----
---- Screwdriver ----
---- Cross Connector for Terminal Strip ----
* plus VAT, plus shipping