Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

Product discontinued until 31.10.2018, replaced by: 56469

Gateway Ethernet-IP/AS-i, 1 Master, Spec. 3.0, IP20

Art.No.: 56467
Weight: 0.533 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Gateway-Singlemaster
via pluggable spring clamp plug-in terminals on the front 0.5...1.5 mm²
AS-Interface/EtherNet/IP
Specification 3.0
Current manuals, GSD/type data can be downloaded at: www.murrelektronik.com
Other gateways on request.
Certificate
Certificate
Bus technologies

Electrical data
Rated operating current AS-Interface max. 200 mA
Electrical data | Supply
Operating voltage DC 30 V
Industrial communication
Supported protocol EtherNet/IP
Industrial communication | AS-Interface
AS-i specification V3.0
Number of slaves max. 62
Diagnostic interface serial RJ45/Fieldbus or PS2/RS232
Cycle time AS-i 150 µs × (number of slaves + 2)
Installation | Connection
Family construction form RJ45
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Rated insulation voltage 500 V
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 120 mm
Width 85 mm
Depth 83 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Conformity
Low Voltage Directive EN 50295

ECLASS-6.0 27242208
ECLASS-7.0 27242208
ECLASS-8.0 27242208
ECLASS-9.0 27242208
ETIM-5.0 EC001604
customs tariff number 85176200
GTIN 4048879495707
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56467_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56467_E201820-NRAQ_ul_z_a.pdf (A)
  • Configuration Files: EDS 56467_MASI_GWEIP_KF5_11.zip (11)
  • Construction files: DXF 56467_dxf_x_a.zip (A)
  • Construction files: STP 56467_stp_x_a.zip (A)
  • Document: Installation guide 56467_ina_5_12.pdf (12)
  • Document: User manual 56467_hdb_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 56467_5210-04.16_ce_z_b.pdf (B)
  • Information: MTBF Report 56467_RDF2000(25°C)-BerechnungV1.4_mtbf_p_a.pdf (A)
* plus VAT, plus shipping