Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
PROFIBUS-PLUG-MALE (SUB-D) 90°  55585
Product may differ from image

PROFIBUS-PLUG-MALE (SUB-D) 90°

Cut clamp for rigid and flexible wires

Art.No.: 55585
Weight: 0.038 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Bus connection plug 90°
PROFIBUS
SUB-D9 (male), IDC terminals, rigid and flexible cable, programming device connection
PROFIBUS, FC cable rigid/flexible, 1× 2× 0.64 mm², for outer diameter 8.0 ±0.5 mm
Certificate
Bus technologies

Electrical data
Terminating resistor connectable, integrated
Electrical data | Supply
Operating voltage DC min. 4,75 V
Operating voltage DC max. 5,25 V
Current consumption max. 12,5 mA
Industrial communication
Data transmission rate max. 12 MBit/s
Installation | Connection
Connection Cut clamps IDC
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Pollution Degree 2
Mechanical data | Mounting data
Height 72 mm
Width 40 mm
Depth 17 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 80 °C

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ECLASS-10.1 27242692
ECLASS-11.1 27242692
ECLASS-12.0 27242692
ETIM-5.0 EC001855
customs tariff number 85389091
GTIN 4048879050562
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 55585_E201820-NRAQ8_urc_z_c.pdf (C)
  • Approval: UL Registered US 55585_E201820-NRAQ2_ur_z_c.pdf (C)
  • Document: Installation guide 55585_ina_4_11.pdf (11)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)

---- Connection Cable ----
  • PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 500m
    Produced for you with priority
    2.150,30 €
  • PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 500m
    Produced for you with priority
    2.535,80 €
---- Cable Cutter ----
---- Cable Stripper ----
---- Side Cutter ----
---- Cable Shear ----
* plus VAT, plus shipping