Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
NG 5 RECTIFIER UNIT 1-PHASE  85710
Product may differ from image

NG 5 RECTIFIER UNIT 1-PHASE

IN: 41VAC OUT: 24V/5A

Art.No.: 85710
Alternative product:   
Weight: 0.15 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Rectifiers, single phase
INPUT: max. 41 V AC
Output rating: 120 W
Current: max. 5 A
Certificate

Electrical data | Supply
Power frequency 45 ... 65 Hz
Electrical data | Input
Fuse protection primary side internal 8 A
Type of primary fuse Microfuse 5 × 20 mm
Characteristic back-up fuse Inertia
Input voltage AC min. 5 V
Input voltage AC max. 44 V
Input current DC max. 5 A
Electrical data | Output
Output suppression LED, screened with electrolytic capacitor
Output voltage DC max. 60 V
Output voltage adjustable no
Output current max. 5 A
Ripple max. 5 %
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 90 mm
Width 68 mm
Depth 87 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Derating from 20 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 U E AC
PIN 2 U E AC
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 4
PIN 1 U A -
PIN 2 U A -
PIN 3 U A +
PIN 4 U A +

ECLASS-6.0 27049002
ECLASS-6.1 27040390
ECLASS-7.0 27040390
ECLASS-8.0 27040390
ECLASS-9.0 27040390
ECLASS-10.1 27040390
ECLASS-11.1 27040390
ECLASS-12.0 27040390
ETIM-5.0 EC002540
customs tariff number 85044083
GTIN 4048879079488
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 85710_777-04.16_ce_z_b.pdf (B)

---- Screwdriver ----
---- Marking Accessories ----
* plus VAT, plus shipping