Modlight70 Pro adapter for wall mounting
Art.No.: | 4000-76070-0000903 |
Weight: | 0.07 kg |
Country of origin: | ID |
Available
Description
Adapter
for wall mounting
for Modlight70 Pro
for wall mounting
for Modlight70 Pro
Technical Data
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Height | 70 mm |
---|---|
Width | 70 mm |
Depth | 87 mm |
Commercial data
ECLASS-6.0 | 27119290 |
---|---|
ECLASS-6.1 | 27371233 |
ECLASS-7.0 | 27371233 |
ECLASS-8.0 | 27371233 |
ECLASS-9.0 | 27371233 |
ECLASS-10.1 | 27371233 |
ECLASS-11.1 | 27371233 |
ECLASS-12.0 | 27371233 |
ETIM-5.0 | EC001152 |
customs tariff number | 39269097 |
GTIN | 4048879751582 |
Packaging unit | 1 |