Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER

P: 1000VA IN: 230/400VAC OUT: 230VAC

Art.No.: 86311
Alternative product:   
Weight: 12.45 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
1000 VA
Isolation class T 40/B
Other voltages on request.
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 230 V
Input voltage 2 AC 400 V
Input current at input voltage 1 AC 4,73 A
Input current at input voltage 2 AC 2,72 A
Inrush current at input voltage 1 66 A
Inrush current at input voltage 2 38 A
Short-circuit current at input voltage 1 148 A
Short-circuit current at input voltage 2 85 A
Electrical data | Output
Output voltage AC 230 V
Output voltage adjustable no
Power rating AC max. 1000 VA
Device protection | Electrical
Insulation test voltage input - output 4 kV
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 102 mm
Mounting dimension b 135 mm
Mounting dimension c 7 mm
Height 128 mm
Width 174 mm
Depth 160 mm
Diameter bore 7 mm
Length bore 11 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-1, EN 61558-2-4, EN 62041 category 0

ECLASS-6.0 27031302
ECLASS-6.1 27031302
ECLASS-7.0 27031302
ECLASS-8.0 27031302
ECLASS-9.0 27031302
ECLASS-10.1 27031302
ECLASS-11.1 27031302
ECLASS-12.0 27031302
ETIM-5.0 EC002486
customs tariff number 85043180
GTIN 4048879078627
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 86311_E182075-XPTQ8_E207805-XORU8_urc_z_d.pdf (D)
  • Approval: UL Registered US 86311_E182075-XPTQ2_E207805-XORU2_ur_z_d.pdf (D)
  • Certificate: GL  86311_TAE00003WB-DNVGL-2025.06.18_gl_z_c.pdf (C)
  • Construction files: DXF 86311_dxf_x_a.zip (A)
  • Construction files: P8 86311_p8_2_51.zip (51)
  • Construction files: STP 86311_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 86311_166-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 86311_166-04.16_ce_z_d.pdf (D)
* plus VAT, plus shipping