MSDD pass-through RJ45 CAT5e femal/femal, design black
Neutral lid without logo
Art.No.: | 4000-73000-0010001 |
Alternative product: | |
Weight: | 0.018 kg |
Country of origin: | CZ |
Available
Description
Pass-through
1× RJ45, 8-pole CAT5e (female/female)
1× RJ45, 8-pole CAT5e (female/female)
Connect Product
Data cableShow all
Technical Data
Electrical data | Supply
Operating voltage AC | 24 V |
---|---|
Operating voltage DC | 24 V |
Operating current max. | 1,5 A |
Installation | Connection
Family construction form | RJ46 |
---|---|
Gender | female |
Gender Rear | female |
Cable category min. | Cat5e |
Device protection
Shielded | yes |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20, IP65 |
---|---|
Protection NEMA | 2, 3R, 4, 12, 13, 4x |
Additional condition protection degree | inserted, in closed state |
Device protection | Mechanical
Mechanical endurance | 750 Cycles |
---|
Mechanical data | Mounting data
Diameter cutout | 22,5 mm |
---|---|
Diameter | 29,5 mm |
Mounting depth | 70 mm |
Depth | 20 mm |
Approvals
UL 50E | yes |
---|
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27143419 |
ECLASS-7.0 | 27440515 |
ECLASS-8.0 | 27440515 |
ECLASS-9.0 | 27440515 |
ECLASS-10.1 | 27440515 |
ECLASS-11.1 | 27440515 |
ECLASS-12.0 | 27440515 |
ETIM-5.0 | EC002625 |
customs tariff number | 85366990 |
GTIN | 4065909035931 |
Packaging unit | 1 |
Accessories
---- Marking Accessories ----