MIRO TEMP. CONVERTER PT100 - 2 /3-LEAD METHOD
IN: 0°C..+100°C - OUT:0..10 V / (0)4..20 mA
Art.No.: | 44332 |
Alternative product: | |
Weight: | 0.054 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
INPUT: 0...100 °C
Screw terminals
Murrelektronik's temperature converters convert a temperature into the usual signal variables (0...10 V, 4...20 mA, 0...20 mA) in conjunction with a PT100 temperature sensor (IEC 751/ EN 60751). For this purpose, the MTW modules supply a constant current which causes a voltage drop at the PT100 resistor. This is linearized and converted into the corresponding output signals at the OUT terminals. All 3 signals can be used simultaneously. The 2-wire technique can be used for short distances between PT100 sensor and MTW module (<5 m). The 3-wire measuring method must be used for longer distances to compensate the measuring line resistance. For this purpose, a 3rd line (same length and design as the two measuring lines) is required. In this case, the factory-equipped bridge connecting E2 and E3 must be removed.
Screw terminals
Murrelektronik's temperature converters convert a temperature into the usual signal variables (0...10 V, 4...20 mA, 0...20 mA) in conjunction with a PT100 temperature sensor (IEC 751/ EN 60751). For this purpose, the MTW modules supply a constant current which causes a voltage drop at the PT100 resistor. This is linearized and converted into the corresponding output signals at the OUT terminals. All 3 signals can be used simultaneously. The 2-wire technique can be used for short distances between PT100 sensor and MTW module (<5 m). The 3-wire measuring method must be used for longer distances to compensate the measuring line resistance. For this purpose, a 3rd line (same length and design as the two measuring lines) is required. In this case, the factory-equipped bridge connecting E2 and E3 must be removed.
Technical Data
Electrical data
Accuracy (of full scale) | 1 % |
---|
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 18 V |
Operating voltage DC max. | 30 V |
Operating current max. | 80 mA |
Electrical data | Output
Load max. | 25 mA |
---|---|
Working resistance max. | 500 Ω |
Device protection | Electrical
Overload protection output | yes |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 90 mm |
Width | 12,4 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection types
Connection type 1 | X1 |
---|---|
Connection type 2 | X2 |
Connection type 3 | X3 |
Connection type 4 | X4 |
Connection type 5 | X5 |
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | n.c. |
PIN 2 | E 1 |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | 0 V |
PIN 2 | U |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | E 3 |
PIN 2 | E 2 |
Connection type 4
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | I 2 |
PIN 2 | I 1 |
Connection type 5
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | 24 V DC |
PIN 2 | 0 V |
Connection type 6
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | + 24 V DC |
PIN 2 | - 24 V DC |
Connection type 7
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | E 3 |
PIN 2 | E 2 |
Connection type 8
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 2 | E 1 |
Connection type 9
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | U |
PIN 2 | 0 V |
Connection type 10
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | I 1 |
PIN 2 | I 2 |
Commercial data
ECLASS-6.0 | 27210990 |
---|---|
ECLASS-6.1 | 27210190 |
ECLASS-7.0 | 27210190 |
ECLASS-8.0 | 27210190 |
ECLASS-9.0 | 27210129 |
ECLASS-10.1 | 27210129 |
ECLASS-11.1 | 27210129 |
ECLASS-12.0 | 27210129 |
ETIM-5.0 | EC001446 |
customs tariff number | 85437090 |
GTIN | 4048879028240 |
Packaging unit | 1 |
Accessories
---- Current Supply ----
---- Label for Clamp ----
---- Screwdriver ----