Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MEF EMC-FILTER 3-PHASE 2-STAGE  10554
Product may differ from image

Last seen products

MEF EMC-FILTER 3-PHASE 2-STAGE

I:36A U:3x500 VAC book-style

Art.No.: 10554
Weight: 1.7 kg
Country of origin:  IT
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Current: 36 A
2-stage
The MEF 3/1-3/2 3-phase and 1-/2-stage mains suppression filters are used in the 0.1...30 MHz range to suppress conducted interference on mains and supply lines. They are suitable for TN-C networks. The best filter effect is achieved with short connecting lines (recommendation: PE connection < 10 cm) with the largest possible cross sections. Line suppression filters act bidirectionally (in both directions). They reduce symmetrical and asymmetrical interference, which often occurs with frequency converters and switched-mode power supplies.
Certificate
Certificate

Electrical data
Leakage current max. 15 mA @ 250 V AC, 50 Hz
Electrical data | Supply
Power frequency 50 ... 60 Hz
Operating voltage AC max. 500 V
Electrical data | Input
Phase number input 3
Electrical data | Output
Overload current 18× (IN t) max. 0.5 ms; 1.5× (IN t) max. 1 min. (1× per hour)
Installation
Connection cross-section solid min. 0,2 mm²
Connection cross-section solid max. 10 mm²
Connection cross-section stranded/fine-stranded min. 0,2 mm²
Connection cross-section stranded/fine-stranded max. 6 mm²
AWG number solid min. 24
AWG number solid max. 7
AWG number stranded/fine stranded min. 24
AWG number stranded/fine stranded max. 9
Device protection | Electrical
Duration insulation test voltage 2 s
Insulation test voltage L-L 3,1 kV
Insulation test voltage L-N 3,3 kV
Mechanical data | Mounting data
Mounting method screwed
Height 226 mm
Width 50 mm
Depth 140 mm
Environmental characteristics | Climatic
Climatic category (EN IEC 60068-1) 25/085/21

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier gray
No. of poles 3
PIN 1 L 1
PIN 2 L 2
PIN 3 L 3
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier gray
No. of poles 3
PIN 1 L 1'
PIN 2 L 2'
PIN 3 L 3'

ECLASS-6.0 27130806
ECLASS-6.1 27420201
ECLASS-7.0 27420290
ECLASS-8.0 27420290
ECLASS-9.0 27420290
ECLASS-10.1 27420208
ECLASS-11.1 27420208
ECLASS-12.0 27420208
ETIM-5.0 EC002498
customs tariff number 85363030
GTIN 4048879029131
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered US 10554_E255912-FOKY2_ur_z_c.pdf (C)
  • Construction files: DXF 10550_dxf_x_a.dxf (A)
  • Construction files: STP 10550_stp_x_a.stp (A)
  • Document: Installation guide 10531_ina_10_10.pdf (10)
  • Document: Product data 10550_pd_exDB_2_14.pdf (14)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 10554_9971-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 10554_9971-04.16_ce_z_a.pdf (A)

---- Grounding Material ----
---- Screwdriver ----
* plus VAT, plus shipping