Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
M12 male 0° A-cod. IDC  7000-12515-0000000
Product may differ from image

M12 male 0° A-cod. IDC

4-pol., 0.5 - 1.0mm², 5,5 - 8mm

Art.No.: 7000-12515-0000000
Alternative product:   
Weight: 0.02 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Male straight
M12, 4-pole
IDC terminals
Connection cross section: 0.5...1.0 mm²
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Side 1
Family construction form M12
Degree of protection (EN IEC 60529) IP67
Electrical data | Supply
Operating voltage AC max. 32 V
Operating voltage DC max. 32 V
Current operating per contact max. 4 A
Installation
Connection cross section min. 0,5 mm²
Connection cross section max. 1 mm²
Single wire diameter min. 0,1 mm
Installation | Connection
Wire insulation diameter min. 1,6 mm
Wire insulation diameter max. 2 mm
Tightening torque 0,6 Nm
Device protection | Electrical
Additional condition protection degree inserted, screwed
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Clamping range min. 5,5 mm
Clamping range max. 8 mm
Height 57,3 mm
Width 22 mm
Depth 22 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C

ECLASS-6.0 27279221
ECLASS-6.1 27260702
ECLASS-7.0 27440102
ECLASS-8.0 27440102
ECLASS-9.0 27440116
ECLASS-10.1 27440102
ECLASS-11.1 27440102
ECLASS-12.0 27440116
ETIM-5.0 EC002635
customs tariff number 85366990
GTIN 4048879201803
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-12515_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)

---- Torque Wrench ----
* plus VAT, plus shipping