M12 male 0° A-cod. IDC
3-pol., 0.5 - 1.0mm², 5,5 - 8mm
Art.No.: | 7000-12511-0000000 |
Alternative product: | |
Weight: | 0.02 kg |
Country of origin: | DE |
Available
Description
Male straight
M12, 3-pole
IDC terminals
Connection cross section: 0.5...1.0 mm²
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
M12, 3-pole
IDC terminals
Connection cross section: 0.5...1.0 mm²
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Family construction form | M12 |
---|---|
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage AC max. | 32 V |
---|---|
Operating voltage DC max. | 32 V |
Current operating per contact max. | 4 A |
Installation
Connection cross section min. | 0,5 mm² |
---|---|
Connection cross section max. | 1 mm² |
Single wire diameter min. | 0,1 mm |
Installation | Connection
Wire insulation diameter min. | 1,6 mm |
---|---|
Wire insulation diameter max. | 2 mm |
Tightening torque | 0,6 Nm |
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|---|
Clamping range min. | 5,5 mm |
Clamping range max. | 8 mm |
Height | 57,3 mm |
Width | 22 mm |
Depth | 22 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-6.1 | 27260702 |
ECLASS-7.0 | 27440102 |
ECLASS-8.0 | 27440102 |
ECLASS-9.0 | 27440116 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879201810 |
Packaging unit | 1 |
Accessories
---- Connection Cable ----
---- Torque Wrench ----