M12 female recept. A-cod. front F&B Pro
PP-wires 5x0.34 0.2m
Art.No.: | 7024-13561-9750020 |
Weight: | 0.019 kg |
Country of origin: | DE |
Contact Us for Availability
Description
F&B Pro
Flange female
M12, 5-pole
Front mounting
Stainless steel 1.4404 (V4A)
IP69K
Further cable lengths on request.
Technical Data
Cable length | 0,2 m |
---|
Side 1
Tightening torque | 0,6 Nm |
---|---|
Family construction form | M12 |
Thread | M12 x 1 |
Coding | A |
No. of poles | 5 |
Width across flats | SW14 |
Degree of protection (EN IEC 60529) | IP67, IP69K |
Electrical data | Supply
Operating voltage AC max. | 125 V |
---|---|
Operating voltage DC max. | 125 V |
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | no |
---|
Installation | Connection
Mounting set | M16 x 1.5 |
---|
Device protection | Electrical
Additional condition protection degree | inserted |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 1,5 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Locking material | Stainless steel 1.4404 (V4A) |
---|
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 105 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Cable data
General data | Cable
Cable identification | 975 |
---|
Structure | Cable
wire arrangement | brown, white, blue, black, green-yellow |
---|
Mechanical data | Cable
Material wire insulation | PUR |
---|---|
Amount wires | 5 |
Outer diameter insulation | 1,3 mm |
Outer diameter tolerance core insulation | ± 5 % |
Conductor crosssection (wire) | 0,34 mm² |
Material conductor wire | copper stranded wire, tinned |
Electrical data | Cable
Electrical resistance line constant wire | 58 Ω/km @ 20 °C |
---|---|
Nominal voltage power AC max. | 300 V |
Power frequency withstand voltage power (wire - jacket) | 1,5 kV |
AC withstand voltage power (wire - wire) | 1,5 kV |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 90 °C |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 90 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27279220 |
ECLASS-7.0 | 27440103 |
ECLASS-8.0 | 27440103 |
ECLASS-9.0 | 27440103 |
ECLASS-10.1 | 27440103 |
ECLASS-11.1 | 27440103 |
ECLASS-12.0 | 27440103 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879760812 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator Adapter ----