Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
IMPACT67 COMPACT MODULE, PLASTIC  55093
Product may differ from image

Last seen products

IMPACT67 COMPACT MODULE, PLASTIC

Profinet, 8 dig. Out

Art.No.: 55093
Alternative product:   
Weight: 0.44 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital outputs
DO8 - 2 A
Ethernet 10/100 Mbit/s; M12, D-coded
7/8", 5-pole, 2× max. 9 A
M12, 5-pole, A-coded
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
mounting compatible with I/O modules of the MVK series
Certificate
Certificate
Certificate
Certificate
Bus technologies

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Total current UA max. 9 A
Total current US max. 9 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 2 A
Industrial communication | Profinet
PROFINET addressing DCP
Diagnostics
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 39 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 55 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 0, 2, 4, 6
Connection type 2 1, 3, 5, 7
Connection type 3 Port1, Port2
Connection type 4 Power In
Connection type 5 Power Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 n.c.
PIN 2 DO 01 03 05 07
PIN 3 0 V
PIN 4 DO 00 02 04 06
PIN 5 PE
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 n.c.
PIN 2 n.c.
PIN 3 0 V
PIN 4 DO 01 03 05 07
PIN 5 PE
Connection type 3
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -
Connection type 4
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)
Connection type 5
Family construction form 7/8"
Gender female
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879051897
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 55093_080128-0-000_C3211-07_csa_z_c.pdf (C)
  • Approval: CSA US 55093_080128-0-000_C3211-87_csau_z_c.pdf (C)
  • Approval: UL Listed CA 55093_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 55093_E201820-NRAQ_ul_z_b.pdf (B)
  • Configuration Files: GSDML 55091_IMPACT67_x_10.zip (10)
  • Construction files: DXF 55091_dxf_d_b.zip (B)
  • Construction files: P8 55093_p8_2_50.zip (50)
  • Construction files: STP 55085_stp_x_b.zip (B)
  • Document: Installation guide 55091_ina_6_14.pdf (14)
  • Document: User manual 55366_hdb_x_19.zip (19)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55093_889-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55093_889-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 55093_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Grounding Material ----
---- Plug with Thread ----
---- Device Marker ----
---- Screw Plug ----
* plus VAT, plus shipping