Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
Adaptor M12 female 0° X-cod. / RJ45 90°  7000-51541-0000000
Product may differ from image

Last seen products

Adaptor M12 female 0° X-cod. / RJ45 90°

8-pol., shielded, CAT6A

Art.No.: 7000-51541-0000000
Weight: 0.048 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Adapter
M12 – RJ45, top connection
Female straight – female 90°
8-pole
X-coded
Gigabit
Ethernet CAT6A
shielded
Cap nut

Side 1
Family construction form M12
Coding X
Electrical data | Supply
Operating current max. 1,75 A
Industrial communication
Supported protocol Ethernet
Transfer parameters CAT6A
Installation | Connection
Width across flats SW18
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27143423
ECLASS-6.1 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440106
ECLASS-10.1 27440106
ECLASS-11.1 27440106
ECLASS-12.0 27440106
ETIM-5.0 EC002640
customs tariff number 85366990
GTIN 4048879699419
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 7000-51541-0000000_E224242-ECBT8_urc_z_c.pdf (C)
  • Construction files: STP 7000-51541-0000000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping