Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
7/8''-BULKHEAD FLANGE PLUG 5 POLE  7000-50111-0000000
Product may differ from image

Last seen products

7/8''-BULKHEAD FLANGE PLUG 5 POLE

Art.No.: 7000-50111-0000000
Weight: 0.12 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Control cabinet entry system
Female - male
7/8" (5-pole)

Electrical data | Supply
Current operating per contact max. 12 A
Current phase - neutral 230 V
Current phase - phase 400 V
Installation | Connection
Tightening torque 1,5 Nm
Mounting set 7/8"
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 3 kV
Material group (IEC 60664-1) I
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279220
ECLASS-6.1 27279220
ECLASS-7.0 27440103
ECLASS-8.0 27440103
ECLASS-9.0 27440109
ECLASS-10.1 27440109
ECLASS-11.1 27440109
ECLASS-12.0 27440109
ETIM-5.0 EC002635
customs tariff number 85366990
GTIN 4048879138123
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-50111_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping