Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
PASSIVE-DI0° PLASTIC,8XM12.4POL,M23 12POL. CON.
Product may differ from image

PASSIVE-DI0° PLASTIC,8XM12.4POL,M23 12POL. CON.

Connector exit frontside

Art.No.: 27762
Weight: 0.286 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85369010
GTIN 4048879063401
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 27781_dxf_x_a.zip (A)
  • Construction files: STP 27781_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping