Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
EOL - MVP-METALL, 4XM12, 5POLE, PRE-WIRED CABLE
Product may differ from image

EOL - MVP-METALL, 4XM12, 5POLE, PRE-WIRED CABLE

10.0m PUR 8x0,5+3x1,0, UL/CSA without LED's

Art.No.: 27478
Alternative product:   
Weight: 1.65 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879063920
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 27478_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 27478_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 27471_dxf_x_a.zip (A)
  • Construction files: STP 27471_stp_x_a.zip (A)
  • Document: Installation guide 27471_ina_6_23.pdf (23)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: MTTF Report 27478_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
* plus VAT, plus shipping