Product may differ from image
MIRO GSM DI6 DO4R 24VDC
The product is discontinued.Last order date 12/22/2017.
Art.No.: | 52530 |
Weight: | 0.26 kg |
Country of origin: | CH |
Available
Technical Data
Electrical data | Input
Input voltage DC min. | 12 V |
---|---|
Input voltage DC max. | 48 V |
Input current | 15 mA |
Electrical data | Output
Switching voltage AC max. | 250 V |
---|---|
Switching voltage DC max. | 250 V |
Switching current max. | 10 A |
Device protection
Condition lifetime | load-dependent |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Electrical lifetime | 30000000 Cycles |
Device protection | Mechanical
Mechanical endurance | 30000000 Cycles |
---|
Mechanical data | Material data
Material contact | Ag Ni 90/10 |
---|
Mechanical data | Mounting data
Mounting method | screwed, geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 80 mm |
Width | 90 mm |
Depth | 59,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Connection data
Connection types
Connection type 1 | Ant |
---|---|
Connection type 2 | Input |
Connection type 3 | Input Digital |
Connection type 4 | Output |
Connection type 5 | Output |
Connection type 6 | Prog |
Connection type 7 | SIM |
Connection type 1
Family construction form | SMA |
---|---|
Gender | female |
No. of poles | 2 |
PIN 1 | Signal |
PIN 2 | PE |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 10 |
PIN 1 | + |
PIN 2 | + |
PIN 3 | - |
PIN 4 | - |
PIN 5 | 1 |
PIN 6 | 2 |
PIN 7 | 3 |
PIN 8 | 4 |
PIN 9 | 5 |
PIN 10 | 6 |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 6 |
PIN 1 | 1 |
PIN 2 | 2 |
PIN 3 | 3 |
PIN 4 | 4 |
PIN 5 | 5 |
PIN 6 | 6 |
Connection type 4
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 12 |
PIN 1 | 1 14 |
PIN 2 | 1 12 |
PIN 3 | 1 11 |
PIN 4 | 2 24 |
PIN 5 | 2 22 |
PIN 6 | 2 21 |
PIN 7 | 3 34 |
PIN 8 | 3 32 |
PIN 9 | 3 31 |
PIN 10 | 4 44 |
PIN 11 | 4 42 |
PIN 12 | 4 41 |
Connection type 5
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | 1 |
PIN 2 | 2 |
PIN 3 | 3 |
PIN 4 | 4 |
Connection type 6
Family construction form | D-Sub |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 9 |
Connection type 7
Family construction form | SIM |
---|---|
Gender | male |
No. of poles | 6 |
Commercial data
ECLASS-6.0 | 27242216 |
---|---|
ECLASS-7.0 | 27242216 |
ECLASS-8.0 | 27242216 |
ECLASS-9.0 | 27242216 |
ETIM-5.0 | EC000740 |
customs tariff number | 85176200 |
GTIN | 4048879321303 |
Packaging unit | 1 |