Product may differ from image
MIRO 12.4 48VDC-2U INPUT RELAY
IN: 48 VDC - OUT: 250V / 6 A
Art.No.: | 52126 |
Weight: | 0.046 kg |
Country of origin: | CZ |
not available
Commercial data
customs tariff number | 85364900 |
---|---|
GTIN | 4048879027069 |
Packaging unit | 1 |