Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
MIRO 12.4 24V WITH TOGGLE SWITCH
Product may differ from image

MIRO 12.4 24V WITH TOGGLE SWITCH

IN: 24 VAC/DC - OUT: 250 VAC/DC / 6 A

Art.No.: 52107
Weight: 0.059 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85364900
GTIN 4048879027106
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CCC  52107_2020970303000233-27.05.2030_ccc_z_g.pdf (G)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 52107_1256-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 52107_1256-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 52107_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* plus VAT, plus shipping