Product may differ from image
M12 female 0° shielded with cable
PUR 4x0.75 shielded bk 5m
Art.No.: | 7999-13201-7620500 |
Weight: | 0.418 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879760638 |
Packaging unit | 1 |