Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
EXACT12, 8X4-P. 3M PUR/PVC 8X0,34+3X0,75,+ XCOM
Product may differ from image

EXACT12, 8X4-P. 3M PUR/PVC 8X0,34+3X0,75,+ XCOM

Art.No.: 277284
Weight: 0.52 kg
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879059145
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping