Product may differ from image
EOL - EMMS-30-64/1 OPTO-COUPLER MODULE
IN: 253 VDC - OUT: 53 VDC / 1,2 A
Art.No.: | 50109 |
Alternative product: | |
Weight: | 0.029 kg |
Country of origin: | DE |
not available
Commercial data
customs tariff number | 85414090 |
---|---|
Packaging unit | 1 |