Product may differ from image
AMZSW OPTO-COUPLER MODULE
IN: 24 VDC - OUT: 400 VAC / 8 A
Art.No.: | 50520 |
Weight: | 0.77 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85414090 |
---|---|
GTIN | 4048879027847 |
Packaging unit | 1 |