Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
7/8'' male 0° / 7/8'' female 0° V2A
Product may differ from image

7/8'' male 0° / 7/8'' female 0° V2A

PUR 5x1.0 gy 0.2m

Art.No.: 7002-50021-9650020
Weight: 0.106 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879688673
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-50021_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping