Product may differ from image
7/8'' female 0° with cable V2A
PUR 5x1.0 gy 10m
Art.No.: | 7002-78021-9651000 |
Weight: | 0.726 kg |
Country of origin: | CZ |
Produced for you with priority
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879539470 |
Packaging unit | 1 |