You might also like
1 relay; 2 NO contacts/2 NC contacts
5 A
24 V DC
with force guided contacts
Screw terminals
5 A
24 V DC
with force guided contacts
Screw terminals
Input
Connection voltage - current | 24 V DC (21.6...28 V DC) - 29 mA |
---|---|
LED display | LED (red) |
Output
Switching voltage | max. 250 V AC/DC |
---|---|
Switching current per output | max. 5 A |
Min. load current | 300 mA |
Power rating (voltage dependent) | max. 1000 VA/50 W |
Switching frequency | max. 0.1 Hz (with load) |
Contact material | Ag Ni 10 hv |
Energize/release/contact bounce time | 15/15/2 ms |
Utilization category
AC-1 | 5 A (24/110/230 V AC) |
---|---|
DC-13 | 2 A (24 V DC); 0.4 A (110 V DC); 0.2 A (230 V DC) |
AC-15 | 4 A (24 V AC); 3 A (110 V AC); 2 A (230 V AC) |
General data
Mech./ elect. life | 1 000 000 switching cycles/load dependent |
---|---|
Test isolation voltage | 2.5 kV |
Mounting method | DIN-rail mountable TH35 or G32 (EN 60715) |
Temperature range | -20...+50 °C |
Dimensions H×W×D | 75×22.5×85 mm |
Commercial data
country of origin | CZ |
---|---|
customs tariff number | 85364900 |
EAN | 4048879027694 |
eClass | 27371001 |
Packaging unit | 1 |