Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
Relays 110V AC-2U(8A) for RTS-2Fi
Product may differ from image

Relays 110V AC-2U(8A) for RTS-2Fi

Product discontinued, no alternative
Art.No.: 61357
Weight: 0.019 kg
  In production
 Product Comparison
List price per piece:

You might also like

2 NO/NC contacts
110 V AC
General data
Dimensions H×W×D 25×29×12.4 mm
Commercial data
country of origin IT
customs tariff number 85364900
EAN 4048879025805
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping