Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
Relais 230V AC-2U (8A) für RTS-2FI
Product may differ from image

Relais 230V AC-2U (8A) für RTS-2FI

Product discontinued, no alternative
Art.No.: 61359
Alternative product:    61342
Weight: 0.018 kg
  In production
 Product Comparison
List price per piece:

You might also like

2 NO/NC contacts
230 V AC
General data
Dimensions H×W×D 25×29×12.4 mm
Commercial data
country of origin IT
customs tariff number 85364900
EAN 4048879025782
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping