Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
POTENTIAL TERMINAL BLOCK BR BLUE BR BLUE  56081
Product may differ from image

POTENTIAL TERMINAL BLOCK BR BLUE BR BLUE

Art.No.: 56081
Weight: 0.079 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Potential terminal block
brown/blue/brown/blue
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage AC max. 30 V
Operating voltage DC max. 30 V
Total current max. 10 A
Installation
Connection cross section max. 2,5 mm²
AWG number min. 28
AWG number max. 14
Installation | Connection
Connection Spring clamp plug-in terminals
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Height 70 mm
Width 56 mm
Depth 32,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

ECLASS-6.0 27141106
ECLASS-6.1 27141106
ECLASS-7.0 27141106
ECLASS-8.0 27141106
ECLASS-9.0 27141106
ECLASS-10.1 27141106
ECLASS-11.1 27141106
ECLASS-12.0 27141106
ETIM-5.0 EC001283
customs tariff number 85369010
GTIN 4048879049436
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56081_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56081_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 56109_dxf_x_a.zip (A)
  • Construction files: STP 56109_stp_x_a.zip (A)
  • Document: Installation guide 56109_ina_2_17.pdf (17)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56081_14-09.14_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56081_14-09.14_ce_z_a.pdf (A)
  • Information: MTTF Report 56081_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* plus VAT, plus shipping