MVP12, 8XM12, 5POLE, M23 19POL. CON.
Connector exit frontside
Art.No.: | 27784 |
Weight: | 0.14 kg |
Country of origin: | DE |
Available
Description
8-way, 5-pole
M23 plug connection
19-pole used
with LED for digital PNP-signals 24 V DC
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current operating per contact max. | 4 A |
Total current max. | 10 A |
Industrial communication
Number of signals per port | 2 |
---|
Installation | Connection
Mounting set | M12 x 1 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | screwed, mounted |
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Material housing | Plastic |
---|
Mechanical data | Mounting data
Mounting method | Schraubgewinde |
---|---|
Height | 149,2 mm |
Width | 50,2 mm |
Depth | 16,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 80 °C |
Connection data
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | + |
PIN 2 | NC S 2 |
PIN 3 | - |
PIN 4 | NO S 1 |
PIN 5 | PE |
Connection type 2
Family construction form | M23 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 19 |
PIN 1 | VT |
PIN 2 | RD |
PIN 3 | GY |
PIN 4 | RD / BU |
PIN 5 | GN |
PIN 6 | BU |
PIN 7 | GY / PK |
PIN 8 | WH / GN |
PIN 9 | WH / YE |
PIN 10 | WH / GY |
PIN 11 | BK |
PIN 12 | YE / GN |
PIN 13 | YE / BN |
PIN 14 | BN / GN |
PIN 15 | WH |
PIN 16 | YE |
PIN 17 | PK |
PIN 18 | GY / BN |
PIN 19 | BN |
Commercial data
ECLASS-6.0 | 27279219 |
---|---|
ECLASS-6.1 | 27279219 |
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ECLASS-10.1 | 27440111 |
ECLASS-11.1 | 27440111 |
ECLASS-12.0 | 27440111 |
ETIM-5.0 | EC002585 |
customs tariff number | 85369010 |
GTIN | 4048879063197 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator Adapter ----
---- Marking Accessories ----