You might also like
4-way, 4-pole
Screw plug-in terminals
Potential separation as option
with LED for digital PNP-signals 24 V DC
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Screw plug-in terminals
Potential separation as option
with LED for digital PNP-signals 24 V DC
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Contact Layout
PIN 1 | (+) |
---|---|
PIN 3 | (-) |
PIN 4 | (NO)/(S1) |
PIN 5 | (Earth) |
LED display | LED (green): Power / LED (yellow): (S1) |
General data
Temperature range | -20...+80 °C |
---|---|
Dimensions H×W×D | 100×50.2×17 mm |
Technical Data
Operating voltage | 24 V DC |
---|---|
Signal per port | 1 - (31-32) |
Operating current per contact | max. 4 A |
Total current | max. 2× 8 A |
Connection | Screw plug-in terminals: max. 1.5 mm² (AWG 16) |
Housing | Plastic, flame retardant |
Protection | IP67 inserted and tightened (EN 60529) |
Locking of ports | Screw thread (M12×1 mm) |
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85369010 |
EAN | 4048879063272 |
eClass | 27279219 |
Packaging unit | 1 |

