M23-servo cable
Specification: 6FX8002-5DA05-1AC0
Art.No.: | 7000-PS101-8210200 |
Weight: | 0.616 kg |
Country of origin: | DE |
Contact Us for Availability
Description
Power cable with brake wires for SINAMICS S120 and motors with M23 connection and holding brake
Female straight – male straight
M23 – M23, 6-pole
shielded
without cable sleeves
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Power cores: 12 A (1.5 mm²), 15 A (2.5 mm²); brake cores: 5 A (1.5 mm²)
Technical Data
Cable length | 2 m |
---|
Side 1
Tightening torque | 2 Nm |
---|---|
Family construction form | M23 |
Thread | M23 x 1 |
suitable for corrugated tube (internal Ø) | 16 mm |
Width across flats | SW27 |
Side 2
Family construction form | M23 |
---|---|
suitable for corrugated tube (internal Ø) | 23 mm |
Electrical data | Supply
Operating voltage AC per power contact max. | 600 V |
---|---|
Operating voltage AC per signal contact max. | 250 V |
Operating voltage DC per power contact max. | 600 V |
Operating voltage DC per signal contact max. | 250 V |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage power contacts | 4 kV |
Rated surge voltage signal contacts | 2 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Coating locking | nickel plated |
---|---|
Material housing | PUR |
Locking material | Brass |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Cable data
General data | Cable
Cable identification | 821 |
---|---|
Jacket Color | orange |
Type of Certificate | cURus |
STOOW style jacket | Hybrid, Signal, Power |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 2 wires with Filler twisted |
Amount stranding (type 2) | 1 |
Stranding (type 2) | 4 wires with Filler around Stranding combination twisted |
Cable shielding (type) | copper braid, tinned |
Cable shielding (coverage) | 85 % |
Pair shielding (type) | copper braid, tinned |
Banding | Fiber tape, Fleece, Foil |
Filler | yes |
wire arrangement | black, white, (black W/L3/D/L-, black U/L1/C/L+, black V/L2, green-yellow) |
Mechanical data | Cable
No. of bending cycles (C-track) | 10 Mio. @ 25 °C |
---|---|
Cable weigth | 231 g/m |
Material jacket | TMPU |
Freedom from ingredients (jacket) | lead-free, CFC-free, halogen-free, silicone-free |
Outer-diameter (jacket) | 11,3 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | TPM |
Amount wires | 2 |
Outer diameter insulation | 2,4 mm |
Outer diameter tolerance core insulation | ± 5 % |
Ingredient freeness wire insulation | lead-free, CFC-free, halogen-free, silicone-free |
Amount strands (wire) | 84 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 1,5 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Material wire insulation (Power) | TPM |
Outer diameter wire insulation (Power) | 2,4 mm |
Tolerance outer diameter wire insulation (Power) | ±5 % |
Ingredient freeness wire insulation (Power) | lead-free, CFC-free, halogen-free, silicone-free |
Printing colour wire insulation (Power) | white (isolation black) |
Amount wires (Power) | 4 |
Amount strands wire (Power) | 84 |
Diameter of single wires (Power) | 0,15 mm |
Wire conductor cross section (Power) | 1,5 mm² |
Material conductor wire (Power) | Stranded copper wire, bare |
Conductor type wire (Power) | strand class 6 |
Traversing distance (C-track) | 50 m @ 25 °C | horizontal |
Electrical data | Cable
Current load capacity (standard) | to DIN VDE 0298-4 |
---|---|
Current load capacity min. wire | 12,6 A |
Electrical resistance line constant wire | 13,7 Ω/km @ 20 °C |
Electrical resistance coating wire (Power) | 13,7 Ω/km @20 °C |
Max. rated voltage power (conductor - ground) | 600 V |
Max. rated voltage power (conductor - conductor) | 1000 V |
Electrical capacity line constant (wire - shield) (power) | 160000 pF/km |
AC withstand voltage power (wire - shield) | 4 kV @ 300 s |
Power frequency withstand voltage power (wire - jacket) | 4 kV @ 300 s |
AC withstand voltage power (wire - wire) | 4 kV @ 300 s |
Temperature range | Cable
Min. operating temperature (static) | -30 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -30 °C |
Operating temperature max. (dynamic) | 80 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1100 FT2 | IEC 60332-2-2 | UL 1581 § 1090 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 4 x Outer diameter |
---|---|
Bending radius (dynamic) | 7,5 x Outer diameter |
Torsion stress | ± 30 °/m |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060327 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060327 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879655767 |
Packaging unit | 1 |