Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

M23 SERVO CABLE

Specification: 6FX8002-5DS01-1DA0

Art.No.: 7000-PS011-8213000
Weight: 6.545 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Power cable with brake wires for SINAMICS S120 and motors with M23 connection and holding brake
Female straight – pre-wired terminals
M23, 6-pole
shielded
without cable sleeves
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Power cores: 12 A (1.5 mm²), 15 A (2.5 mm²); brake cores: 5 A (1.5 mm²)

Cable length 30 m
Side 1
Tightening torque 2 Nm
Family construction form M23
Thread M23 x 1
suitable for corrugated tube (internal Ø) 16 mm
Width across flats SW27
Electrical data | Supply
Operating voltage AC per power contact max. 600 V
Operating voltage AC per signal contact max. 250 V
Operating voltage DC per power contact max. 600 V
Operating voltage DC per signal contact max. 250 V
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20, IP67
Pollution Degree 3
Rated surge voltage power contacts 4 kV
Rated surge voltage signal contacts 2 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Coating locking nickel plated
Material housing PUR
Locking material Brass
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

General data | Cable
Cable identification 821
Function cable Hybrid, Signal, Power
Jacket Color orange
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 2 wires with Filler twisted
Amount stranding (type 2) 1
Stranding (type 2) 4 wires with Filler around Stranding combination twisted
Cable shielding (type) copper braid, tinned
Cable shielding (coverage) 85 %
Pair shielding (type) copper braid, tinned
Banding Fiber tape, Fleece, Foil
Filler yes
wire arrangement black, white, (black W/L3/D/L-, black U/L1/C/L+, black V/L2, green-yellow)
Mechanical data | Cable
Cable weigth 231 g/m
Material jacket TMPU
Freedom from ingredients (jacket) lead-free, CFC-free, halogen-free, silicone-free
Outer-diameter (jacket) 11,3 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation TPM
Amount wires 2
Outer diameter insulation 2,4 mm
Outer diameter tolerance core insulation ± 5 %
Ingredient freeness wire insulation lead-free, CFC-free, halogen-free, silicone-free
Amount strands (wire) 84
Diameter of single wires 0,15 mm
Conductor crosssection (wire) 1,5 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) strand class 6
Material wire insulation (Power) TPM
Outer diameter wire insulation (Power) 2,4 mm
Tolerance outer diameter wire insulation (Power) ±5 %
Ingredient freeness wire insulation (Power) lead-free, CFC-free, halogen-free, silicone-free
Printing colour wire insulation (Power) white (isolation black)
Amount wires (Power) 4
Amount strands wire (Power) 84
Diameter of single wires (Power) 0,15 mm
Wire conductor cross section (Power) 1,5 mm²
Material conductor wire (Power) Stranded copper wire, bare
Conductor type wire (Power) strand class 6
Electrical data | Cable
Max. rated voltage (conductor - conductor) 1000 V
Max. rated voltage (conductor - ground) 600 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 12,6 A
Current carrying capacity min. wire (Power) 12,6 A
Electrical resistance line constant wire 13,7 Ω/km @ 20 °C
Electrical resistance coating wire (Power) 13,7 Ω/km @20 °C
AC withstand voltage (wire - wire) 4 kV @ 300 s
Electrical capacity line constant (wire - wire) 120000 pF/km
Electrical capacity line constant (wire - shield) 160000 pF/km
Power frequency withstand voltage (wire - jacket) 4 kV @ 300 s
AC withstand voltage (wire - shield) 4 kV @ 300 s
Isolation resistance 2500 MΩ × km
Electrical capacity line constant (wire - shield) (power) 160000 pF/km
Electrical capacity line constant (wire - wire) (power) 90000 pF/km
AC withstand voltage power (wire - shield) 4 kV @ 300 s
Power frequency withstand voltage power (wire - jacket) 4 kV @ 300 s
AC withstand voltage power (wire - wire) 4 kV @ 300 s
Temperature range | Cable
Min. operating temperature (static) -30 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -30 °C
Operating temperature max. (dynamic) 80 °C
Resistances | Cable
Flame resistance UL 1581 § 1100 FT2 | IEC 60332-2-2 | UL 1581 § 1090
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (fixed) 4 x Outer diameter
Bending radius (dynamic) 7,5 x Outer diameter
No. of bending cycles (C-track) 10 Mio. @ 25 °C
Traversing distance (C-track) 50 m @ 25 °C | horizontal
Travel speed (C-track) 5 m/s @ 25 °C
Torsion stress ± 30 °/m

ECLASS-6.0 27279218
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060327
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060327
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879564878
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-PS011_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping