LED-display 110V AC/DC yellow
Product discontinued, no alternative
Art.No.: | 71617 |
Weight: | 0.011 kg |
Country of origin: | DE |
Available
Description
(yellow)
110 V AC/DC
Protection IP40
110 V AC/DC
Protection IP40
Technical Data
Technical Data
Operating voltage | 110 V AC/DC (95...121 V AC/DC) |
---|---|
Current consumption | 5 ±0.5 mA |
Protection (IEC 60529/EN 60529) | IP40 |
General data
Temperature range | -40...+70 °C |
---|---|
Front panel hole diameter Ø | 8 mm |
LED Ø | 5 mm |
Housing | Adapter - PVC, gray |
Connection | Faston 2.8×0.8 mm |
Dimensions H×W×D | 18.5×12×53 mm |
Product article number of manufacturer | 71617 |
---|
Commercial data
ECLASS-6.0 | 27261590 |
---|---|
ECLASS-7.0 | 27261590 |
ECLASS-8.0 | 27261590 |
ECLASS-9.0 | 27261590 |
ETIM-5.0 | EC000272 |
customs tariff number | 85318070 |
EAN | 4048879041010 |
Packaging unit | 10 |