Crimp die for 8 mm contacts (35 mm²)
Art.No.: | 70MH-ZW003-6000000 |
Weight: | 0.142 kg |
Country of origin: | DE |
Available
Description
Crimp die
Contacts
8 mm
Technical data will be only guaranteed with Murrelektronik components.
Crimp die for Crimp tool EK12042 (Klauke) and AHPW 400C (neko)
Contacts
8 mm
Technical data will be only guaranteed with Murrelektronik components.
Crimp die for Crimp tool EK12042 (Klauke) and AHPW 400C (neko)
Technical Data
Installation
Connection cross section max. | 35 mm² |
---|---|
AWG number max. | 2 |
Mechanical data | Mounting data
Height | 42,6 mm |
---|---|
Width | 38,4 mm |
Depth | 21,5 mm |
Commercial data
ECLASS-6.0 | 17130101 |
---|---|
ECLASS-6.1 | 21049190 |
ECLASS-7.0 | 21049190 |
ECLASS-8.0 | 21049190 |
ECLASS-9.0 | 21043852 |
ECLASS-10.1 | 21043852 |
ECLASS-11.1 | 21043852 |
ECLASS-12.0 | 21043852 |
ETIM-5.0 | EC001282 |
customs tariff number | 82032000 |
GTIN | 4048879658454 |
Packaging unit | 1 |