Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MODLINK MSDD SINGLE COMBI INSERT USA NEMA 5-15  4000-68000-4050000
Product may differ from image

MODLINK MSDD SINGLE COMBI INSERT USA NEMA 5-15

1xRJ45 female/female + 1xRJ12 female/female

Art.No.: 4000-68000-4050000
Weight: 0.043 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

1× NEMA 5-15 (plug-solder connection)
1× RJ45, 8-pole metal, CAT5e (female/female)
1× RJ12 (6-pole plastic)
Certificate
Certificate

Mechanical data | Mounting data
Height 88 mm
Width 51 mm
Depth 25 mm
Environmental characteristics | Climatic
Storage temperature min. 5 °C
Storage temperature max. 40 °C
USA
Connection geometry 4.8 x 0.5 mm
Operating voltage AC 125 V
Operating current 15 A
Connection Plug-solder connection
No. of poles 2 + PE
Protection contact present yes
RJ12
Operating voltage AC max. 48 V
Operating voltage DC max. 48 V
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Operating current max. 1 A
Current operating max. (UL) 175 mA
Family construction form RJ12
Family type Back side RJ12
Looking techniques Snap-in connector
RJ45
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Current operating max. (UL) 175 mA
Family construction form RJ45
Family type Back side RJ45
Cable category min. Cat5e
Looking techniques Snap-in connector

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27182806
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC000020
customs tariff number 85366990
GTIN 4048879331135
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 4000-68000-4050000_E205946-NMTR8_urc_z_b.pdf (B)
  • Approval: UL Registered US 4000-68000-4050000_E205946-NMTR2_ur_z_b.pdf (B)
  • Construction files: DXF 4000-68000-4050000_dxf_x_a.zip (A)
  • Construction files: P8 4000-68000-4050000_p8_2_50.zip (50)
  • Construction files: STP 4000-68000-4050000_stp_x_b.zip (B)
  • Document: Installation guide 4000-68000-0010000_ina_6_27.pdf (27)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)

---- Grounding Material ----
---- Cover ----
* plus VAT, plus shipping